IESNA:LM-63-2002
[TEST]P1704723
[TESTLAB]INNOVATION CENTER(G1)
[ISSUEDATE]10/07/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G1-2608-883-29)
[MANUFAC] COOPER LIGHTING SOLUTIONS - STREETWORKS
[LUMCAT]VAL-T-SB2A-AMB-U-RW
[LUMINAIRE] VALET TUNNEL HIGH DENSITY LED ARRAYS 2SQUARE 68W  1590K FIXTURE w/ RECTANGULAR WIDE DISTRIBUTION
[LAMP] (52) 1590K CCT, 0 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 0.57A 68.0W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]0
[_SEARCH_COLORTEMP]1590K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] Arm, Ceiling, Pendant, Recessed, Wall
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]4296.8
TILT=NONE
52 -1 1 37 11 1 1 1.0000 0.5000 0.0000
1.000 1 68.0
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 65 75 85 90 
427.3 429.3 427.3 433.3 439.3 447.3 447.3 457.2 471.2 493.2 525.1 553.1 595.0 630.9 686.9 746.8 806.7 874.5 940.4 
990.3 1030.3 1054.2 1078.2 1040.3 918.5 692.8 499.2 317.5 193.7 127.8 93.8 57.9 45.9 29.9 12.0 4.0 0.0 
427.3 429.3 429.3 431.3 439.3 447.3 449.2 457.2 473.2 493.2 523.1 557.1 595.0 634.9 690.8 746.8 816.6 880.5 940.4 
996.3 1040.3 1070.2 1076.2 1048.2 930.4 702.8 507.2 325.5 199.7 129.8 93.8 57.9 43.9 29.9 12.0 4.0 0.0 
427.3 427.3 427.3 433.3 443.3 453.2 457.2 471.2 485.2 511.1 541.1 575.0 615.0 658.9 706.8 766.7 834.6 902.5 964.4 
1024.3 1078.2 1106.2 1122.1 1100.2 1020.3 778.7 561.1 375.4 221.6 145.8 101.8 75.9 47.9 28.0 14.0 4.0 0.0 
427.3 427.3 431.3 437.3 451.2 465.2 477.2 493.2 513.1 537.1 569.0 603.0 644.9 686.9 732.8 788.7 854.6 922.5 990.3 
1058.2 1118.1 1154.1 1180.0 1178.0 1134.1 976.4 706.8 493.2 291.5 181.7 113.8 79.9 55.9 35.9 16.0 4.0 0.0 
427.3 429.3 433.3 441.3 459.2 477.2 495.2 513.1 541.1 565.1 595.0 628.9 666.9 706.8 752.7 808.6 868.5 938.4 1006.3 
1082.2 1152.1 1204.0 1251.9 1269.9 1255.9 1200.0 1016.3 718.8 481.2 259.6 137.8 79.9 55.9 35.9 16.0 4.0 0.0 
427.3 429.3 437.3 449.2 467.2 487.2 509.1 533.1 557.1 585.0 615.0 646.9 678.9 720.8 764.7 812.6 872.5 938.4 1006.3 
1074.2 1148.1 1220.0 1279.9 1335.8 1369.7 1373.7 1327.8 1200.0 752.7 447.3 215.6 119.8 63.9 35.9 16.0 6.0 0.0 
427.3 429.3 441.3 453.2 475.2 493.2 517.1 543.1 567.1 589.0 615.0 646.9 674.9 714.8 754.7 798.7 850.6 910.5 970.4 
1040.3 1100.2 1182.0 1243.9 1311.8 1373.7 1427.6 1467.5 1379.7 1245.9 950.4 511.1 245.6 93.8 35.9 18.0 8.0 0.0 
427.3 429.3 443.3 461.2 481.2 499.2 521.1 543.1 563.1 581.0 601.0 627.0 652.9 682.9 722.8 760.7 808.6 862.6 918.5 
976.4 1044.3 1108.1 1180.0 1247.9 1315.8 1387.7 1401.7 1339.8 1397.7 1353.7 1220.0 704.8 157.7 63.9 28.0 8.0 0.0 
427.3 431.3 445.3 467.2 487.2 507.2 527.1 543.1 557.1 573.0 589.0 607.0 627.0 654.9 682.9 718.8 760.7 814.6 866.6 
924.5 984.4 1056.2 1118.1 1184.0 1247.9 1313.8 1271.9 1255.9 1295.8 1359.7 1457.6 1070.2 357.4 97.8 33.9 10.0 0.0 
427.3 431.3 447.3 469.2 489.2 507.2 525.1 543.1 555.1 565.1 579.0 593.0 611.0 636.9 666.9 700.8 746.8 798.7 846.6 
904.5 964.4 1030.3 1092.2 1158.1 1220.0 1259.9 1204.0 1210.0 1222.0 1279.9 1389.7 966.4 205.7 45.9 20.0 12.0 0.0 
427.3 429.3 445.3 467.2 489.2 509.1 529.1 549.1 561.1 567.1 581.0 595.0 613.0 636.9 666.9 704.8 746.8 796.7 848.6 
910.5 972.4 1032.3 1090.2 1152.1 1212.0 1253.9 1202.0 1214.0 1214.0 1275.9 1361.7 858.6 137.8 41.9 18.0 12.0 0.0 
